********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Jun 23, 2014
*ECN S14-1287, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si1422DH D G S 
M1 3 GX S S NMOS W= 627984u L= 0.25u 
M2 S GX S D PMOS W= 627984u L= 2.709e-07 
R1 D 3 1.497e-02 3.729e-03 4.085e-06 
CGS GX S 4.925e-10 
CGD GX D 2.191e-11 
RG G GY 2.5 
RTCV 100 S 1e6 8.007e-05 -4.598e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 
+ RS = 3.278e-03 KP = 3.994e-05 NSUB = 1.624e+17 
+ KAPPA = 1.000e-06 ETA = 2.163e-04 NFS = 6.394e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 
+NSUB = 1.106e+17 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 13 
+RS = 1.819e-02 N = 1.312e+00 IS = 2.967e-09 
+EG = 5.091e-01 XTI = 5.610e+00 TRS = 1.000e-05 
+CJO = 3.160e-10 VJ = 5.778e-01 M = 3.701e-01 ) 
.ENDS 
